Publish your products
SINGLE MODULE 8TES10
SINGLE MODULE 8TES10
SINGLE MODULE 8TES10
SINGLE MODULE 8TES10
    Ecosism

    SINGLE MODULE 8TES10

    he single module form by Ecosism® is always custom made in order to give serveral advantages, as the cancellation of all yard works to reduce construction times and the complete elimination of processing waste. This means money-savings and environmental awareness. The single Ecosism® module is ideal for infill walls construction of already existing concrete frame structures and for the intrados insulation of solid concrete slabs. The product also offers the possibility of coupling different types and thicknesses of insulation materials. The single module has a low weight impact on the structure and it is also very light for handling, ensuring quick and secure positioning. During this operation, the single module is fixed to the load-bearing structure, ensuring maximum safety in case of earthquake. The single module can be easily plastered with reinforced mortar which make the final product extremely solid and resistant to impact and compression. Finally, its inner core ensures a quick and easy placement of plumbing and electrical systems.
    Specification
    • FEASIBLE TYPES INSULATION THICKHNESSES 80 / 130 / 150 / 200 / 250 / 300 mm PLASTER MESH THICKNESSES 10 / 30 / 50 mm ADVANTAGES Ideal for separating the interior spaces No work in the building yard is needed No waste and scrap Size, type and combinations of insulating materials are customizable The light weight and the anchoring to the load bearing structure make this form safe and ideal for earthquake-resistant buildings. Simple arrangement of home services
    Technical specification
    • Unique ref.8TES10
    • Product familyPARETI DIVISORIE
    • Product groupTRAMEZZA ISOLATA
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    Related
    • Material mainEPS
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit