Publish your products
EcoSmart ECO 11 Electric Tankless Water Heater
EcoSmart

EcoSmart ECO 11 Electric Tankless Water Heater

EcoSmart ECO 11 is ideal for handwashing in cooler climates and are perfect for a bathroom, small sink, or office breakroom. In warmer climates, ECO 11 can provide continuous hot water at up to 2.6 gallons per minute, supporting a bathroom shower or kitchen sink. This model has a digital display showing output temperature and can be adjusted in 1-degree increments. EcoSmart water heaters are durable, compact, and easy to install.

As Featured on Amazon.com

Specification
  • Specification ECO 11

    Voltage: 220
    Phase: Single
    kW: 11.8 kW
    Amperage Draw: 54 A
    Required Breaker: 60 A
    Required Wire: 6 AWG
    Pipe Fittings: 1/2" CF
    Dimensions (in.): 11.5"H x 8"W x 3.75"D
    Weight: 6.65 lb
    Activation Flow: 0.3 GPM
    Certification: UL-499, ETL Listed
    Warranty: Lifetime Limited

Technical specification
  • Unique ref.EcoSmart-ECO-11-Electric-Tankless-Water-Heater
  • Product familyHVAC
  • Product groupTankless Water Heater
  • TypeDocumentation (information only)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit