Publish your products
Pannello isolante Poliuretano PIR POLIISO® EXTRA

Pannello isolante Poliuretano PIR POLIISO® EXTRA

POLIISO® EXTRA is a yellow thermal insulation panel made of rigid, closed-cell PIR foam, expanded between two multilayer aluminum foil supports. The panels declares λD values of 0,022 W/mK according to European standard EN 13165, compressive strength values ≥ 150 kPa and come in a standard size of 600 x 1200 mm. The panels are available in thicknesses of 20 - 160 mm.

APPLICATIONS WITH POLIISO® EXTRA: cavity wall insulation, floor, heated floor systems

Technical specification
  • Unique ref.poliiso-extra
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit