Publish your products
Pannello isolante Poliuretano PIR POLIISO® FB

Pannello isolante Poliuretano PIR POLIISO® FB

POLIISO® FB is a yellow thermal insulation panel made of rigid, closed-cell PIR foam, expanded between two supports: the top one is made of glass veil added with mineral fibres and the bottom one of saturated mineralized glass veil. The panels declares λD values from 0,025 W/mK to 0,028 W/mK (depending on thickness) according to European standard EN 13165, compressive strength values ≥ 150 kPa; Euroclass Bs1d0 according to the standard EN 13501-1. The panels are available in thicknesses from 30 mm to 160 mm in a standard size of 600 x 1200 mm

APPLICATIONS WITH POLIISO® FB: Insulation of walls (“ventilated facades”), Insulation of roofs


Technical specification
  • Unique ref.poliiso-fb
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit