Publish your products
Pannello isolante Poliuretano PIR accoppiato cartongesso: GIBITEC® PLUS

Pannello isolante Poliuretano PIR accoppiato cartongesso: GIBITEC® PLUS

GIBITEC® PLUS is a prefabricated semi-sandwich panel composed of a plasterboard layer of 13 mm (or 10 mm) coupled with POLIISO® PLUS expanded polyurethane panels coated with aluminum foil. The panels have a standard size of 1200 x 3000 mm and come in a wide variety of thicknesses. The POLIISO® PLUS panel has thermal conductivity values of λD equal to 0,022 W/mK and compressive strength values ≥150 kPa.

APPLICATIONS WITH GIBITEC® PLUS: interior walls insulation

Technical specification
  • Unique ref.poliiso-gibitec
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit