Publish your products
EST4 (Canada) Networked Life Safety Solution
Edwards

EST4 (Canada) Networked Life Safety Solution

The EST4 Intelligent Panel by Edwards is a next-generation life safety system designed for complex building environments. With modular scalability, advanced networking, and seamless backward compatibility, EST4 empowers architects, engineers, and contractors to deliver robust fire protection and emergency communication solutions across diverse project types.

Key Features for AEC Integration

  • Modular architecture supports flexible configurations for small to large-scale installations
  • Backward compatibility with EST3 systems enables phased upgrades and infrastructure reuse
  • TCP/IPv6 networking with copper and fiber options for secure, high-speed communication
  • Built-in cybersecurity features including proxy firewalls and encrypted protocols
  • Full-color LCD touchscreen with tactile controls for intuitive operation
  • Up to 200 channels of high-fidelity audio for emergency messaging and mass notification
  • Integrated email and SMS alerts for real-time event communication
  • Compatible with Signature Series detectors, Genesis notification appliances, and ModuLaser aspirating smoke detection
  • Suitable for commercial, institutional, healthcare, and industrial facilities
  • Comprehensive documentation and submittals support design, specification, and compliance workflows

AEC Value Proposition
EST4 simplifies system design and future-proofing for fire protection consultants, MEP engineers, and BIM managers. Its modularity and documentation-rich ecosystem reduce coordination overhead and accelerate approvals across AHJs and client stakeholders.

Technical specification
  • Unique ref.edwards-EST4
  • Product familyElectronics
  • Product groupFire Detection, Monitoring and Alarm
  • TypeObject (single object)
  • Date of publishing2025-12-02
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodePr_75_75_30
  • Uniclass 2015 DescriptionFire alarm detection devices and control equipment
  • CSI MasterFormat 2014 Code28 31 63
  • CSI MasterFormat 2014 TitleFire Alarm Integrated Audio Visual Evacuation Systems
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit