Publish your products
Intelligent Duct Smoke Detector
Edwards

Intelligent Duct Smoke Detector

4.4 out of 5 stars4.4(7 reviews)
Overview
The Edwards SuperDuct Signature Series smoke detector is the most advanced and most reliable device in its class. Designed for easy installation and superb reliability, SuperDuct represents the perfect balance of practical design and advanced technology.

SuperDuct detectors feature a unique design that speeds installation and simplifies maintenance. Removable dust filters, conformally coated circuit boards, and optional water-resistant gaskets keep contaminants away from components, ensuring years of trouble-free service. When cleaning is required, the assemblies come apart easily and snap back together in seconds.

A Signature Series photoelectric sensor is incorporated into the design of each SIGA-SD duct smoke detector. This sensor inherits the power and benefits of this exceptional line of intelligent devices. Signature Series sensors gather analog information from their smoke sensing elements and convert it into digital signals. The sensor measures and analyses these signals and compares the information to historical readings and time patterns to make an alarm decision. Digital filters remove signal patterns that are not typical of fires, which virtually eliminates unwanted alarms.
Technical specification
  • Unique ref.edwards-utc-005
  • Product familyElectronics
  • Product groupFire/Smoke Detectors
  • TypeObject (single object)
  • Date of publishing2018-01-07
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEC001763
  • ETIM NameFire detector
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodePr_75_75_30_22
  • Uniclass 2015 DescriptionDuct smoke detectors
  • CSI MasterFormat 2014 Code28 31 53
  • CSI MasterFormat 2014 TitleFire Alarm Initiating Devices
  • OmniClass Number23-29 29 13 11 15
  • OmniClass TitleSpot Type Duct Photoelectric Smoke Detectors
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit