Publish your products
E+E EE820 - CO₂ Transmitter (NDIR, HVAC/Indoor Air Quality)
E+E EE820 - CO₂ Transmitter (NDIR, HVAC/Indoor Air Quality)

    E+E EE820 - CO₂ Transmitter (NDIR, HVAC/Indoor Air Quality)

    The EE820 CO2 sensor is optimized for use in harsh, demanding applications, such as hatchers, incubators, life stock barns or greenhouses.

    • Dual-wavelength NDIR CO₂ sensor with long-term stability
    • Robust IP54 housing with high resistance to contamination
    • Accurate CO₂ measurement across the full temperature range
    • Easy setup and adjustment via PCS10 configuration software

    Typical Applications

    • Greenhouses
    • Fruit and vegetable storage
    • Hatchers and incubators
    • Life stock barns

    The EE820 incorporates the E+E dual wavelength NDIR CO₂ sensor, which compensates for ageing effects, is highly insensitive to pollution and offers outstanding long term stability.

    With its robust, functional IP54 enclosure and a special filter, the EE820 is suitable for polluted applications such as agriculture and livestock barns. The M12 connector facilitates the removal of the device before site cleaning operations. An optional kit allows for easy configuration and adjustment of the EE820.

    Specification
    • Measuring range CO₂

      • 0...2000 ppm
      • 0...5000 ppm
      • 0...10000 ppm

      Accuracy CO₂ at 25 °C (77 °F) and 1013 mbar (14.7 psi)

      • ± (50ppm + 2% of measuring value)
      • ± (50ppm + 3% of measuring value)
      • ± (100ppm + 5% of measuring value)

      Output analogue

      • 0-10 V or 4-20 mA

      Supply

      • 24V AC/DC
    Technical specification
    • Unique ref.ee820
    • Product familyCO₂ Measurement
    • Product groupCO₂ Transmitters
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit