Publish your products
E+E EE872 - CO₂/Humidity/Temperature/Pressure Probe (4‑in‑1 Modular)
E+E EE872 - CO₂/Humidity/Temperature/Pressure Probe (4‑in‑1 Modular)

    E+E EE872 - CO₂/Humidity/Temperature/Pressure Probe (4‑in‑1 Modular)

    The EE872 reliably measures CO₂ concentration up to 5 % (50 000 ppm) in agriculture, life stock barns, hatchers, incubators, green houses or outdoors. The active pressure and temperature compensation with on-board sensors leads to best CO₂ measurement accuracy independently of the altitude or environmental conditions.

    EE872 incorporates the E+E dual wavelength NDIR CO₂ sensor, which automatically compensates for ageing effects, is highly insensitive to pollution and ensures an outstanding long term stability. The multi-point CO₂ and temperature adjustment leads to an outstanding measurement accuracy. The RH sensing element with E+E proprietary coating is suitable even for aggressive and corrosive environment.

    Beside CO₂, the EE872 measures also relative humidity (RH), temperature and ambient pressure (p). Additionally, the devices calculated also the dew point temperature (Td).

    The heated versions of the EE872 are suitable even for high humidity and condensing environment. The IP65 enclosure and the PTFE filter cap offer excellent protection in polluted environment. With a catalytic filter cap, the EE872 is also appropriate for applications with periodical H2O2 sterilization.

    The CO₂ measured data is available simultaneously on the analogue voltage and current outputs. Depending on the EE872 version, the RS485 interface with Modbus RTU offers also the RH, T, p, or Td data.

    The free PCS10 Product Configuration Software together with an optional adapter cable facilitates the configuration and adjustment of the EE872.

    Sigma 05 - Modular Sensor Platform

    The EE872 is compatible with the Sigma 05 host device of the E+E Modular Sensor Platform. Together they become a versatile, plug-and-play CO2 /RH/T/p modular sensor with analogue outputs and optional display. Besides EE872, Sigma 05 accommodates also other E+E intelligent sensing probes. See www.epluse.com/Sigma05 for further details.

    Specification
    • Measuring Range CO₂

      • 0…2000 ppm
      • 0…5000 ppm
      • 0…10000 ppm
      • 0…3 % (30000 ppm)
      • 0…5 % (50000 ppm)

      Accuracy CO₂ - * mv – measured value

      • ± (50 ppm + 2 % mv*)
      • ± (50 ppm + 3 % mv*)
      • ± (100 ppm + 5 % mv*)
      • ± (1.5 % from full scale + 2 % mv*)
      • ± (1.5 % from full scale + 2 % mv*)

      Measuring range Relative Humidity

      • 0…95 % RH (non condensing)

      Accuracy Relative Humidity at 25 °C (77 °C) and 20...80% RH

      • typ. ± 3 % RH

      Measuring range Pressure

      • 700…1100 mbar (10.15...15.95 psi)

      Accuracy Pressure at 25 °C

      • typ. ± 2 mbar

      Measuring range Temperature

      • -40…60 °C (-40...140 °F)

      Accuracy Temperature at 5…60 °C (41…140 °F)

      • typ. ± 0.5 °C (± 0.9 °F)

      Output analogue

      • 0-5V / 10 V and 0/4-20 mA

      Output digital

      • Modbus RTU

      Supply

      • 15-35 VDC (current)
      • 12-30 VDC (voltage / RS485)
    Technical specification
    • Unique ref.ee872
    • Product familyCO₂ Measurement
    • Product groupCO₂ Modules & Probes
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States