Publish your products
Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)
Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)
Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)
Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)
Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)
Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)
Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)

    Electrolux Multidoor Refrigerator with FlexiSpace Pro Series 541L (IQ8IB)

    5.0 out of 5 stars5.0(5 reviews)

    The Electrolux Pro Series Refrigerator with FlexiSpace IQ8IB has four doors and special technologies to preserve your food for longer and avoid waste.

    In addition, its modern and elegant design in black color adds sophistication to your kitchen, with an external finish in black glass and details in light gold.

    The FlexiSpace compartment is a smart space with 5 different temperature options to ideally preserve food and drinks. Temperatures vary between freezer (-23°C), meat and fish (-2°C), cold drinks (0°C), fresh food (3°C) and wine (7°C). You can expand your refrigerator space or your freezer space, according to what you want to store.

    By activating the Meat and Fish temperature (-2°C) in the FlexiSpace compartment, you retain 97%1 of the proteins in the meat and preserve its original tenderness and flavor for longer.

    The exclusive Electrolux AutoSense technology automatically controls the temperature using Artificial Intelligence and extends the life of food for up to 30%2 longer, avoiding waste.

    This function recognizes your daily routine and consumption habits. Thus, it is possible to identify the moments of greater and lesser use of the refrigerator, maintaining the temperature or making it colder.

    The TasteLock drawer features a special seal and automatic humidity control, which keeps fruits and vegetables fresher for up to 14 days3.

    Inverter Technology maintains a more stable refrigerator temperature, reducing energy consumption and saving up to 20%4, in addition to ensuring ideal conditions for preserving food.

    TasteGuard eliminates bad odors caused by bacteria up to 9x5 faster, ensuring your refrigerator always stays hygienic.

    The ExtraFresh air filter absorbs up to 90%6 of ethylene gas to slow down the ripening of fruits and vegetables and keep them fresher for longer.

    With the Water and Ice Dispenser on the refrigerator door, your day to day is even more practical. You can get ice cubes, filtered and ready to drink, anytime.

    In addition to all the features of the Pro Series Refrigerator with FlexiSpace IQ8IB, the retractable shelf and FastAdapt allow different internal configurations to store foods of different sizes and formats.

    1Results obtained in tests carried out by FURB (Regional University of Blumenau), for 7 days using the temperature adjustment in the Meat function.

    2Results obtained in tests carried out by FURB (Regional University of Blumenau) with strawberries and milk.

    3Results obtained in tests carried out by FURB (Regional University of Blumenau), during 14 days using mushrooms and 10 days using strawberry and lettuce.
    4Regarding the minimum required for an A rating.
    5Compared to the use of sodium bicarbonate, according to the internal procedure tested on the DM90X.
    6Result obtained with the correct use of the filter in a totally sealed compartment.

    Specification
    • FlexiSpace: Smart compartment with five temperature options, ranging from freezer (-23°C) to refrigerator (7°C). By activating the Meat and Fish temperature (-2ºC), keep 97%1 of the meat proteins.

      AutoSense: Automatically controls temperature using Artificial Intelligence and extends food life up to 30%2 longer.

      TasteLock: Sealed drawer with automatic humidity control keeps fruits and vegetables fresh for up to 14 days3.

      Inverter Technology: Keeps the temperature more stable ensuring up to 20%4energy savings and less food waste.

      TasteGuard: Eliminate bad odors caused by bacteria up to 9x5 faster, ensuring your refrigerator always stays clean.

      ExtraFresh: Absorbs up to 90%6 of ethylene gas to slow down the ripening of fruits and vegetables and keep them fresher for longer.

      Water and ice dispenser: Have water and ice cubes, filtered and ready for consumption, anytime, straight from the refrigerator door.

      FastAdapt: Sliding shelves that allow different internal configurations to store food of different sizes and shapes.

      Retractable shelf: Allows you to adapt the internal space to store different types of food and packaging.

    Technical specification
    • Unique ref.iq8ib
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2023-08-21
    • Edition number1
    • Height (mm)1900
    • Width (mm)835
    • Depth (mm)760
    Related
    • Material mainSteel
    • Weight Net (Kg)115
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_31
    • Uniclass 2015 DescriptionFood refrigerators and freezers
    • OmniClass Number23-25 15 11 11
    • OmniClass TitlePostmortem Refrigerators and Freezers

    Region availability

    South America
    Brazil