Publish your products
Electrolux Efficient Side By Side Refrigerator With Autosense Technology 435L (Is4S)
Electrolux Efficient Side By Side Refrigerator With Autosense Technology 435L (Is4S)
Electrolux Efficient Side By Side Refrigerator With Autosense Technology 435L (Is4S)
Electrolux Efficient Side By Side Refrigerator With Autosense Technology 435L (Is4S)
Electrolux Efficient Side By Side Refrigerator With Autosense Technology 435L (Is4S)

    Electrolux Efficient Side By Side Refrigerator With Autosense Technology 435L (Is4S)

    4.4 out of 5 stars4.4(21 reviews)

    The Frost Free IS4S Refrigerator has AutoSense and Inverter Technology, which preserve food for up to 30% longer and reduce energy consumption.

    Electrolux Side by Side Efficient Refrigerator with AutoSense Technology 435L IS4S
    The Electrolux Frost Free IS4S Refrigerator has a capacity of 435 L and is a side-by-side model, which provides practicality and efficiency in your daily life, in addition to featuring a modern and elegant design.
    With exclusive AutoSense technology, which automatically controls temperature, the IS4S refrigerator extends food life up to 30% longer.

    In order for the refrigerator temperature to be more stable, the Electrolux Frost Free IS4S Refrigerator also has Inverter Technology, which guarantees ideal conditions to preserve your food and saves up to 42% of energy.
    With the Digital Panel it is possible to control the temperature and the Turbo Freezer, Turbo Refrigerator, Vacation and Panel Lock functions.

    Turbo functions quickly cool either the freezer or fridge for when you need to be on the go, whether it's going to a party or coming back from the supermarket.
    With IceTwister, just turn the mold so that the ice falls into the lower compartment and you always have ice at hand, in a much easier way.

    The Electrolux Frost Free IS4S Refrigerator has two drawers in the refrigerator and two in the freezer to facilitate organization and preserve food even more, whether fresh or frozen.

    Specification
    • AUTOSENSE: Automatically controls temperature using Artificial Intelligence and extends food life up to 30%* longer. *Results obtained in tests carried out by FURB (Regional University of Blumenau) with strawberries and milk.

      INVERTER TECHNOLOGY: Maintains a more stable temperature, ensuring ideal conditions for preserving your food and saving up to 42%* of energy. *In relation to the minimum for the A rating.

      TWO DRAWERS: IN THE REFRIGERATOR AND TWO DRAWERS IN THE FREEZER Better organization for you to preserve fruits and vegetables and also frozen foods.

      ICETWISTER: Ice always at hand, the easiest way. Just turn the mold so that the ice falls into the lower compartment and you have your favorite drinks even more refreshing, whenever you want.

      DIGITAL PANEL: It controls the temperature and the Turbo Freezer, Turbo Refrigerator, Vacation and Panel Lock functions.

      TURBO REFRIGERATOR: Quick cooling of the refrigerator, suitable for parties, when you return with groceries from the supermarket or when you need to freeze food and drinks quickly.

      TURBO FREEZER: Quick cooling of the freezer, suitable for parties or when you need to freeze food quickly.

      EGG TRAY: More convenience and organization in your fridge, with capacity for 12 eggs.

    Technical specification
    • Unique ref.is4s
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (mm)1780
    • Width (mm)910
    • Depth (mm)590
    Related
    • Weight Net (Kg)75
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Region availability

    South America
    Brazil