Publish your products
Electrolux Built-In Microwave 34 Liter  (Me3Ep)
Electrolux Built-In Microwave 34 Liter  (Me3Ep)
Electrolux Built-In Microwave 34 Liter  (Me3Ep)
Electrolux Built-In Microwave 34 Liter  (Me3Ep)
Electrolux Built-In Microwave 34 Liter  (Me3Ep)

    Electrolux Built-In Microwave 34 Liter (Me3Ep)

    5.0 out of 5 stars5.0(7 reviews)

    Electrolux 34 liter built-in microwave has a modern and functional design for any type of kitchen, even adapting perfectly to those planned kitchens.

    Its design also combines with the Electrolux built-in oven, giving sobriety and harmony to the environment of a planned and modern kitchen.

    An Electrolux Microwave with an excellent internal capacity of 34 liters, allowing you to pack larger platters and dishes, for all types of recipes.

    The digital panel with blue display of this Microwave model helps in its visualization, being very easy to handle.

    Its Tira Odor function, very easily removes odors from the interior of the 34L Microwave, allowing you to cook any recipe without worrying about the strong smell in the environment.

    With great value for money, it is the right option to compose your kitchen and help you prepare the tastiest meals

    Specification
    • Modern design – very elegant and at an affordable price, it matches any built-in oven, especially the Electrolux Oven.

      Digital panel – its blue display gives the model a special highlight, allowing better viewing, as well as ease of handling and cleaning.

      Odor Removal Function – great differential as it does not allow odors to remain inside and this helps in the pleasure of cooking all recipes without worrying about leaving odor in the model.

      High capacity – with 34 liters of internal capacity, it allows you to cook with larger platters and dishes, functional for all types of recipes.

      Day-to-day and Kids menu – makes it easy to prepare quick, hassle-free meals.

      Practical Functions - Allows you to keep meals warm, with easy defrost and child lock, very easy to operate.

    Technical specification
    • Unique ref.me3ep
    • Product familyAppliances
    • Product groupMicrowaves
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (mm)363
    • Width (mm)540
    • Depth (mm)395
    Related
    • Weight Net (Kg)15.3
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000661
    • ETIM NameMicrowave oven
    • Uniclass 2015 CodePr_40_70_65_51
    • Uniclass 2015 DescriptionMicrowave ovens
    • OmniClass Number23-21 23 23 25 21
    • OmniClass TitleResidential Microwave Ovens

    Region availability

    South America
    Brazil
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit