Set your location and language to prioritise localised information. Continue
UltraPly TPO Roof Ballasted System (terrace)
Elevate

UltraPly TPO Roof Ballasted System (terrace)

Elevate has developed the UltraPly TPO as a flexible Thermoplastic PolyOlefin (TPO) roofing membrane suitable for a variety of low slope commercial and industrial roofing applications, and this both for new construction and refurb.

Since the installation of the first TPO roofs in the early nineties, Elevate installed hundreds of millions of square meters of our UltraPly TPO roofing membranes worldwide.

Why can you rely on our UltraPly TPO roofing?

· Environmentally friendly

· Superior durability and longevity

· Ease of application

· Hot-air welded seams

· Compatible with extensive green roof & photovoltaic installations

UltraPly TPO fits any installation, even on the most challenging rooftops.

The Elevate TPO Ballasted System is an economical TPO Roofing System, suitable for a wide variety of buildings. It can be applied on any building that can accommodate extra loads and where the roof slope does not exceed 5%. This system is particularly suitable for ballasted roofs where a certain amount of roof traffic is expected.

Benefits

· Low installation cost

· Use of large TPO panels up to 3.05 m

· Fewer seams

· Fast installation

· Large choice of compatible substrates

· Excellent fire rating

· Superb weathering resistance

Contact our experts if you want more details on which TPO roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

Technical specification
  • Unique ref.tpo-accessible-bal
  • Product familyCommercial Roofing
  • Product groupUltraPly TPO
  • TypeObject (single object)
  • Date of publishing2020-02-13
  • Edition number1
Related
  • Material mainPolymer
  • Material secondaryPolypropylene
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeSs_30_40_30
  • Uniclass 2015 DescriptionFlat roof covering systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Comoros
Nauru
Czech Republic
Christmas Island
Côte d'Ivoire
New Caledonia
Denmark
Cocos (Keeling) Islands
Democratic Republic of the Congo
New Zealand
Estonia
Georgia
Djibouti
Niue
Faroe Islands
Hong Kong
Egypt
Norfolk Island
Finland
India
Equatorial Guinea
Northern Mariana Islands
France
Indonesia
Eritrea
Palau
Germany
Israel
Eswatini
Papua New Guinea
Gibraltar
Japan
Ethiopia
Pitcairn Islands
Greece
Jordan
Gabon
Samoa
Guernsey
Kazakhstan
Ghana
Solomon Islands
Hungary
Kuwait
Guinea
Timor-Leste
Iceland
Kyrgyzstan
Guinea-Bissau
Tokelau
Ireland
Laos
Kenya
Tonga
Isle of Man
Lebanon
Lesotho
Tuvalu
Italy
Macau
Liberia
United States Minor Outlying Islands
Jersey
Malaysia
Madagascar
Vanuatu
Latvia
Maldives
Malawi
Wallis and Futuna
Liechtenstein
Mongolia
Mali
Lithuania
Myanmar (Burma)
Mauritania
Luxembourg
Nepal
Mauritius
Malta
Oman
Mayotte
Moldova
Pakistan
Morocco
Monaco
Palestine
Mozambique
Montenegro
Philippines
Namibia
Netherlands
Qatar
Niger
North Macedonia
Saudi Arabia
Nigeria
Norway
Singapore
Republic of the Congo
Poland
South Korea
Reunion
Portugal
Sri Lanka
Rwanda
Romania
Taiwan
Saint Helena
Russia
Tajikistan
São Tomé and Príncipe
San Marino
Thailand
Senegal
Serbia
Türkiye
Seychelles
Slovakia
Turkmenistan
Sierra Leone
Slovenia
United Arab Emirates
South Africa
Spain
Uzbekistan
South Sudan
Svalbard and Jan Mayen
Vietnam
Tanzania
Sweden
The Gambia
Switzerland
Togo
Ukraine
Tunisia
United Kingdom
Uganda
Vatican City
Western Sahara
Zambia
Zimbabwe