Publish your products
Barrier TOLL
ELKA

Barrier TOLL

4.4 out of 5 stars4.4(19 reviews)

ELKA “TOLL” series barriers are designed for use at toll stations. Short running times from approx. 0.3 seconds enable optimal traffic flow. Clip-out function as collision protection, prevents collision damage to the barrier boom by inclining sideways. Enables short-term commissioning even by untrained personnel without prolonged lane failure.

The motor and gearbox are protected by perfect running characteristics, which are achieved through electronically monitored motion sequences and coordinated mechanics. An efficient energy-saving concept with a powerful 24V BLDC motor and robust components enable intensive operation with up to 100% duty cycle.

ELKA offers a selection of three barrier types with different effective boom lengths and running times, as well as suitable accessories for different applications such as the “Charging electronics” and “Automatic open” modules for various scenarios in case of power failure.
Learn more about ELKA products and the corresponding accessory components. A competent team of engineers and specialists will gladly support you in planning and implementing your projects. Benefit from over 40 years of experience - more than 100,000 barriers installed in over 80 countries worldwide. All products are manufactured in Germany and are subject to strict quality controls.

We are looking forward to your inquiry.

Specification
  • ELKA barrier T 3500 (toll station barrier), electromechanical, 3,500 mm effective boom length, running time 0.9s or 1.3s, duty cycle 100%.

    Housing with patented clamping technology, made of aluminium, W/D/H 360 x 300 x 1100 mm, with lockable removable door , protection class IP54, powder-coated (bottom part white, RAL 9010 – hood blue, RAL 5012), each RAL custom colour optional available.

    Drive unit consisting of 24V BLDC motor and planetary gearbox, durable pressure springs. Galvanised barrier mechanics, sinusoidal movement sequence with soft-stop, mechanical locking of the closed barrier, functionally reliable manual unlocking. Completely pre-wired terminal row included.

    MO 24 controller, with 3 integrated 1-channel loop detectors, 4x7-segment display, 6 multifunctional relays, potential-free (max. 24V, 1A, switchable), freely programmable, network-compatible via optional TCP/IP or RS 485 modules, vehicle counter and maintenance counter are stored power-failure safe, programmable reversal of the barrier boom by monitoring the closing force.

    Other features: End position detection boom up / boom down, single-button operation with sequential logic, three-button operation for OPEN-STOP-CLOSE or dead-man’s mode, running time monitoring, status display and fault memory. Programmable automatic closure, advance warning time of up to 655s separately switchable for opening and closing, slot for 434MHz or 868MHz radio receiver, connections for 3 induction loops, for status indication with flashing light and traffic lights, for max. 6 photoelectric barriers with patented test function, for optional “boom missing” contact, and “Automatic open” module in case of power failure (optional module).

    Barrier boom made of aluminium with foam for soft impact, connectable the left/right, round profile 3,740 mm x 60 mm, completely assembled, with red reflecting signal strips, horizontally tiltable, limited to 90° as collision protection and emergency release.

    Tested safety: 

    According to the legal requirements, ELKA TOLL series barriers are available in two versions – EU and UL versions as per the requirements of the European Union and North America (USA, Canada). 

    EU verion including CE marking, EC declaration of conformity, prohibition signs: pedestrian passage, TÜV certification, tested according to the following norms/standards: Machinery Directive 2006/42/EC, EMC Directive 2014/30/EU, RoHS Directive 2011/65/EU, Safety of Electrical Machines EN13849, Door Product Standard EN13241.

    For the EU version, there is a declaration of conformity in accordance with the Machinery Directive and TÜV certification in accordance with European standards.

    UL version tested according to the following norms/standards: Door, Drapery, Gate, Louver and Window Operators and Systems [ANSI/CAN/UL 325:2017 Ed.7], CSA C22.2#247 Issued: 2014/07/01 Operators and Systems of Doors, Gates, Draperies and Louvres; Errata: 2015.

    ELKA meets all requirements so that operators and commissioning engineers are always on the safe side when it comes to liability issues.

    Technical data:

    Housing W/D/H (mm): 360 x 300 x 1,100
    Boom length (mm): 3,740 (optional: 1,500 and 3,240)
    Effective boom length (mm): 3,500 (optional: 1,260 and 3,000) 
    Selectable running time, approx. (s): 0.9 / 1.3
    Duty cycle: 100% 
    Temperature range: -20°C to +50°C 
    Protection class: IP54 
    Supply voltage: 110V - 240V, 50Hz - 60Hz
    Power consumption max. (W): 180 
    Approx. barrier weight without boom (kg): 58 
    Approx. boom weight (kg): 3.0

    Standard equipment:

    Standard colours: Hood RAL 5012 (blue), bottom part RAL 9010 (white) 
    Boom connector: usable left / right 
    Boom dimensions Ø (mm): 60 
    Controller: MO 24 
    Terminal row: pre-wired 
    1-channel loop detector: 3 integrated
    Multifunctional relays: 6 integrated (4 or 8 additional multifunctional relays can be optionally added as a module) 
    Running time monitoring 
    Power failure detection 
    Dead-man’s mode 
    Antenna connection
    Traffic light connection 
    Display: 4x7 segment display

    Special equipment: 

    Articulation kit: no 
    Round boom: yes 
    Fixed support or swinging support: no 
    Boom lighting: no
    “Boom missing” contact: optional 
    Power reversal: selectable 
    Custom colours: all RAL custom colours available on request 
    Photoelectric barrier: optional 
    Laser scanner: optional, mounted free-standing or on the barrier housing 
    Loading module: optional, for uninterrupted barrier operation in case of power failure
    Module “Automatic open”: optional, in case of power failure 
    Module radio remote control receiver: 434MHz or 868MHz optional, plug-in base available 
    7-day-timer/ 365-day-timer: optional, plug-in base available 
    RS485 module: optional
    TCP-IP module: optional
    Multifunctional relays module: optional, with 4 or 8 multifunctional relays (Module AMR4 or AMR8)  
    Access control devices: e.g. key switches, code switches, etc. (optional)

    Software:

    Easy Control Operator: Operation and control of up to 16 ELKA barriers (with controller MO 24) - with one PC.  
    Easy Control Configurator: Programming of ELKA barriers (with controller MO 24) on site or by remote service.   
    ELKA ECON APP: Programming, operation and control of ELKA barriers (with controller MO 24) - comfortable via mobile phone, tablet or PC. Only usable in combination with the ELKA ECON BOX.


    We reserve the right to make alterations.

Technical specification
  • Unique ref.toll
  • Product familyBarrier systems
  • Product groupBarriers
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
  • Height (mm)1100
  • Width (mm)360
  • Depth (mm)300
Related
  • Material mainAluminum
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)61
Classification
  • BIMobject CategoryLandscaping - Gates
  • IFC classificationObject
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodeSs_25_36_95_70
  • Uniclass 2015 DescriptionRising arm barrier systems
  • CSI MasterFormat 2014 Code34 71 13.19
  • CSI MasterFormat 2014 TitleVehicle Traffic Barriers
  • OmniClass Number23-39 11 17
  • OmniClass TitleVehicle Control Barriers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Armenia
Anguilla
Algeria
Argentina
American Samoa
Albania
Azerbaijan
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Bahrain
Aruba
Benin
Brazil
Cook Islands
Austria
Bangladesh
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bhutan
Belize
Burkina Faso
Colombia
Fiji
Belgium
British Indian Ocean Territory
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
Brunei
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Cambodia
Canada
Cape Verde
French Guiana
Kiribati
Croatia
China
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Christmas Island
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Georgia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
India
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Indonesia
Dominica
Egypt
Northern Mariana Islands
France
Israel
Dominican Republic
Equatorial Guinea
Palau
Germany
Japan
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Jordan
Greenland
Eswatini
Pitcairn Islands
Greece
Kazakhstan
Grenada
Ethiopia
Samoa
Guernsey
Kuwait
Guadeloupe
Gabon
Solomon Islands
Hungary
Kyrgyzstan
Guatemala
Ghana
Timor-Leste
Iceland
Laos
Haiti
Guinea
Tokelau
Ireland
Lebanon
Honduras
Guinea-Bissau
Tonga
Isle of Man
Macau
Jamaica
Kenya
Tuvalu
Italy
Malaysia
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Maldives
Mexico
Liberia
Vanuatu
Latvia
Mongolia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Nepal
Nicaragua
Madagascar
Lithuania
Oman
Panama
Malawi
Luxembourg
Pakistan
Puerto Rico
Mali
Malta
Palestine
Saint Kitts and Nevis
Mauritania
Moldova
Philippines
Saint Lucia
Mauritius
Monaco
Qatar
Saint Pierre and Miquelon
Mayotte
Montenegro
Saudi Arabia
Saint Vincent and the Grenadines
Morocco
Netherlands
Singapore
Saint-Barthélemy
Mozambique
North Macedonia
South Korea
Sint Maarten
Namibia
Norway
Sri Lanka
The Bahamas
Niger
Poland
Taiwan
Trinidad and Tobago
Nigeria
Portugal
Tajikistan
Turks and Caicos Islands
Republic of the Congo
Romania
Thailand
U.S. Virgin Islands
Reunion
Russia
Türkiye
United States
Rwanda
San Marino
Turkmenistan
Saint Helena
Serbia
United Arab Emirates
São Tomé and Príncipe
Slovakia
Uzbekistan
Senegal
Slovenia
Vietnam
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
Tanzania
Ukraine
The Gambia
United Kingdom
Togo
Vatican City
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit