Publish your products
EWSF13026SACC Elkay Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Faucet + Drain + Mixing Valve
EWSF13026SACC Elkay Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Faucet + Drain + Mixing Valve
    Elkay

    EWSF13026SACC Elkay Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Faucet + Drain + Mixing Valve

    Elkay® has been a trusted name in stainless steel since 1920. We are proud to be America's No. 1 selling kitchen sink company. In addition, we offer prep, bar, bath and laundry sinks. Elkay commercial sinks can be found in public spaces such as classrooms, office buildings, health care facilities, parks and recreation areas and more. Available in ADA depths.

    Compliance:

    ASME A112.19.3/CSA B45.4
    ADA &ICC A117.1
    ASME A112.18.1/CSA B125.1
    NSF 372
    NSF 61 (Q≤1)
    ASME A112.18.2/CSA B125.2

    Features:

    • 16-gauge, Type 304 stainless steel.
    • Keyed access door(s) to hide plumbing.
    • 4"-high, full-length backsplash.
    • Sound-deadening material minimizes sound and vibration for a quieter time at the sink.
    • Coved corners, wall hanger and full enclosure.
    • Exposed surfaces are polished to a uniform lustrous finish.
    • 3-1/2" drain opening.
    • Kit includes EWSF13026 sink, one LKB721C AC/battery-powered sensor faucet, one LK723 mixing valve and one LK18B drain.
    Specification
    • Keywords: elkay commercial sinks, surgeon scrub sink, scrub sink, kitchen sink faucets, sink faucets, commercial sink faucets

    Technical specification
    • Unique ref.EWSF13026SACC
    • Product familyCIS
    • Product groupScrub Sink
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)26
    • Width (inches)23
    • Depth (inches)30
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)84
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States