Publish your products
LBWDM0WHBC Elkay Liv® EZ Mechanical Built-in Filtered Water Dispenser Non-refrigerated Aspen White
LBWDM0WHBC Elkay Liv® EZ Mechanical Built-in Filtered Water Dispenser Non-refrigerated Aspen White
LBWDM0WHBC Elkay Liv® EZ Mechanical Built-in Filtered Water Dispenser Non-refrigerated Aspen White
    Elkay

    LBWDM0WHBC Elkay Liv® EZ Mechanical Built-in Filtered Water Dispenser Non-refrigerated Aspen White

    Liv® EZ Mechanical Built-in Filtered Water Dispenser Non-refrigerated Aspen White. Features shall include Mechanically-Activated, Green Ticker™, Ambient Water, Filtered, Laminar Flow, battery operated.Mechanical Bottle Filler Button activation. Product shall be Built-in, for Indoor applications, serving 1 station(s).

    Compliance:

    • MassachusettsMAapproved
    • NSFStandard61
    • NSFStandard372
    • CSA C22.2 No. 120
    • UL listed

    Features:

    • CONVENIENT HYDRATION: High flow rate allows you to quickly dispense filtered water in seconds for refreshing hydration at home or on the go; ideal for busy families
    • HYDRATE ANYWHERE: Access cleaner, filtered water in the mudroom, home gym, upstairs; great for remodels
    • VERSATILE DESIGN: Sleek water dispenser is made of premium materials, such as chic, tempered glass and durable stainless steel that complement any décor
    • EASY TO INSTALL: With no electricity required and only one incoming water line needed, installation is cost efficient and easy to do yourself or with help from a plumber
    • TESTED AND CERTIFIED: Filter is tested and certified to NSF/ANSI 42, 53, 372 and 401 to reduce PFOA/PFOS, lead, microplastics, cysts, Class I particulate, and chlorine taste and odor
    • PERFORMANCE FILTRATION: Get cleaner, safer water with a filter that lasts up to a year and reduces more contaminants longer than competing home water filters
    • DURABLE: Reinforced stainless steel and sturdy mechanical push button stand up to heavy use
    • LONG-LIFE BATTERIES: Conveniently powered by 3 AA batteries that last over a year; no unsightly cords or electricity needed
    • KEEP WATER FILTERED: LED light indicates when quick and easy filter changes are needed so that there's no lapse in filtration
    Specification
    • Keywords: Battery Operated, Battery Powered, Builtin, Built in, Water Appliance, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, leadfree, lead-free, NSF372, NSF 372

    Technical specification
    • Unique ref.LBWDM0WHBC
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2025-04-18
    • Edition number1
    • Height (inches)20.5
    • Width (inches)16.75
    • Depth (inches)4.54
    Related
    • Designed inUnited States
    • Weight Net (Lbs)18
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit