Publish your products
LVRCTLDDMWSK ezH2O® Vandal-Resistant Bottle Filling Station & Bi-Level Fountain Filtered Non-Refrigerated Stainless
LVRCTLDDMWSK ezH2O® Vandal-Resistant Bottle Filling Station & Bi-Level Fountain Filtered Non-Refrigerated Stainless
LVRCTLDDMWSK ezH2O® Vandal-Resistant Bottle Filling Station & Bi-Level Fountain Filtered Non-Refrigerated Stainless
    Elkay

    LVRCTLDDMWSK ezH2O® Vandal-Resistant Bottle Filling Station & Bi-Level Fountain Filtered Non-Refrigerated Stainless

    ezH2O® Vandal-Resistant Bottle Filling Station & Bi-Level Fountain Filtered Non-Refrigerated Stainless. Features shall include Filtered,
    Laminar Flow, Real Drain, Ambient Water, Mechanically Activated, Vandal Resistant. Furnished with Vandal Resistant bubbler. Mechanical Bottle Filler Button with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 2 station(s).

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use, easy-to-operate push-bar activation (bubbler).
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.
    • Visual filter monitor with LED filter status indicator for when filter change is necessary.
    • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.
    • Real drain system eliminates standing water.
    • Touchless, sensor-activated bottle filler designed for easy use, easy-to-operate push-bar-activated bubbler.
    • Rated for indoor use.
    Technical specification
    • Unique ref.LVRCTLDDMWSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2026-04-02
    • Edition number1
    • Height (inches)38
    • Width (inches)30.44
    • Depth (inches)36.12
    Related
    • Material mainStainless steel
    • Weight Net (Lbs)84
    Classification
    • BIMobject CategorySanitary - Drinking fountains