Elkay ezH2O Refrigerated Surface Mount Bottle Filling Station, Filtered 8GPH Stainless Steel
Elkay

Elkay ezH2O Refrigerated Surface Mount Bottle Filling Station, Filtered 8GPH Stainless Steel

Elkay ezH2O Refrigerated Surface Mount Bottle Filling Station, Filtered 8GPH Stainless Steel
Specification
  • Reduced 12" wall projection.

    Stainless steel grate for convenient hands-free filling; grate is removable for easy cleaning of the basin.

    Front panel filter access improves ease of filter replacement.

    Rough-in replacement compatible with EZ and EMAB Elkay models.

    Hermetically sealed refrigeration system provides chilled water to satisfy thirst.

    Touchless, sensor activation (bottle filler) designed for easy use.

    Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.

    Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.

    Real drain system eliminates standing water.

    The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.
Technical specification
  • Unique ref.LZ8WSSSMC
  • Collection setBOTTLE FILLING STATION
  • CollectionEZ Family
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)41.25
  • Width (inches)11.88
Related
  • Manufactured inUnited States
  • Weight Net (Lbs)62
Classification
  • BIMobject CategorySanitary - Drinking fountains