Set your location and language to prioritise localised information. Continue
PLUS orientation/night-light PW RAL9010
ELKO

PLUS orientation/night-light PW RAL9010

Orientation /nightlight PLUS flush mounting. Night light is a guiding light for corridors, medical rooms, bedrooms and provides a white guide light which spreads down towards the floor. The brightness can be adjusted with a small screwdriver. Screw connection. Intended for 12, 24V AC / DC and 230V AC. Max 30mA (adjustable). Lifespan 75,000 hours. Mounting depth 17mm. Color Polar white.  

Specification
  • E-nr. 1848070
    12, 24V AC / DC and 230V AC.

Technical specification
  • Unique ref.EKO04635
  • Product familyPLUS
  • Product groupOrientation lights
  • TypeObject (single object)
  • Date of publishing2021-06-09
  • Edition number1
  • Height (mm)86
  • Width (mm)86
  • Depth (mm)17
Related
  • Material mainPlastic
  • Designed inNorway
  • Weight Net (Kg)0.09
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • ETIM CodeEC000064
  • ETIM NameInformation light signal for domestic switching devices
  • UNSPSC nameEmergency lighting and accessories
  • UNSPSC code391117
  • Uniclass 2015 CodePr_30_36_08_28
  • Uniclass 2015 DescriptionEmergency exit devices
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe
Finland
Norway
Sweden