Set your location and language to prioritise localised information. Continue
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C

Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C

by Hubbell Wiring Device-Kellems 
Catalog ID: HBLC25163C

Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow

Compact size, flexible mounting options for ceiling, wall or bench
Durable steel construction for commercial and general applications
Automatic ratchet lock holds cord at desired length
Ratchet Lock and be Enabled/Disabled

Specification
  • General
    Application - Bench, Ceiling and Wall Mounted
    Base Type - Optional
    Cable Length - 25 Ft
    Cable Type - #16/3 SJT
    Construction - Steel
    Duty - Heavy Duty
    Item Type - Reel with Stripped Leads
    OEM Brand Name - Hubbell Wiring Device-Kellems
    Performance - Environment - Operations - Dry, indoor, non-hazardous locations
    Series - Commercial
    Type - Reel with a Hubbell HBL5969VBLK connector, yellow.
    UPC - 783585190105

    Dimensions
    Cable Length Active - 300
    Cable Length Inactive - 24
    Reel Frame Dimension - Steel

    Electrical Ratings
    Amperage Rating - 10 A
    Current / Amperage Rating - 10 A
    Voltage Rating - 125 VAC

    Conductor Related
    Cable Specification - 16/3 SJT
    Feeder Cord - 16/3 SJT
    Nema Color - Yellow and Black

    Certifications and Compliance
    Industry Standard(s) - UL 355 Listed

Technical specification
  • Unique ref.Cord-and-Cable-Reels-HBLC25163C
  • Collection setCable / Cord / Hose Reels
  • CollectionCord Reels
  • TypeObject (single object)
  • Date of publishing2018-10-01
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass TitleElectrical Cable Reels
  • OmniClass Number23-35 33 17 11

Region availability

North America
United States