Publish your products
PLUS DCL outlet for wall PW RAL9010
PLUS DCL outlet for wall PW RAL9010
PLUS DCL outlet for wall PW RAL9010
    ELKO

    PLUS DCL outlet for wall PW RAL9010

    DCL wall socket outlet PLUS, mounting with pinching contacts. DCL means Device for Connection of Luminaires, and is a plug and socket system for connecting the fixed lighting equipment. DCL lamp outlet for wall fits all ELKO's combination frames. Color Polar White RAL9010. 

    Specification
    • 1885147

      6A, 250V

      DCL betyder Device for Connection of Luminaires, och är en stickpropp och uttag system för att ansluta den fasta belysningsutrustning. DCL vägguttag i ELKO Plus fjällvit. Snabbanslutning. Lamputtag för vägg. Passar alla ELKO kombinationsramar.

    Technical specification
    • Unique ref.EKO06955
    • Product familyPLUS
    • Product groupDCL Outlets
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)28
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.08
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC001025
    • ETIM NameTrip indicator
    • UNSPSC nameLamp sockets
    • UNSPSC code39111803
    • Uniclass 2015 CodePr_65_72_97_82
    • Uniclass 2015 DescriptionSpecialist socket outlets
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit