Set your location and language to prioritise localised information. Continue
PLUS Easy Timer UNI 10A BLK RAL9005
ELKO

PLUS Easy Timer UNI 10A BLK RAL9005

Timer 10A for mounting in installation box. Hours 5min - 8hrs. Input for external pushbutton. PLUS black.

Specification
  • E-nr: 1887968

      Timer time: 5 minutes - 8 hours (default setting 5 minutes) 
      On / Off switch 
      Rated voltage: AC 230 V, 50 Hz 
      Rated current: max. 10 A, cosφ = 0.6
      LED: 200 W
      Light bulbs: 2200 W
      Halogen lamps: 2000 W
      Conventional transformer: 500 VA
      Electronic transformers: 1050 VA
      Capacitive load: 10 A, 140 μF
      Low energy lamps, CFL: 200 W
      Engine power: 1000 VA
      Zero connection required (3 conductor systems)
      Leader: max. 2x2.5 mm², 0.5 Nm
      Unlimited number of external pushbuttons, max. 50m cable
      Indication: 1 LED
Technical specification
  • Unique ref.EKO07002
  • Collection setPLUS
  • CollectionTimer PLUS
  • TypeObject (single object)
  • Date of publishing2021-06-09
  • Edition number1
  • Height (mm)86
  • Width (mm)86
  • Depth (mm)27
Related
  • Material mainPlastic
  • Weight Net (Kg)0.1
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectrical Element
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass TitleTime Switches
  • OmniClass Number23-35 37 37
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Finland
Norway
Sweden