Selecting the location and language will prioritise localised information. Continue
Triple socket outlet RS16 flush PW RAL9003
ELKO

Triple socket outlet RS16 flush PW RAL9003

Triple socket outlet RS flush mounting. The socket has double screw connections per phase. Mounting diam 60mm. Cover plate of halogen free thermoplastic. Supplied without combination frame. Fastening claws can be ordered separately. Mounting depth 31mm. Colour: PureWhite.

Specification
  • 1848690

    230V, 50Hz, 16A


Technical specification
  • Unique ref.EKO07265
  • Collection setRS16
  • CollectionOutlets
  • TypeObject (single object)
  • Date of publishing2020-01-07
  • Edition number1
  • Height (mm)26
  • Width (mm)127
  • Depth (mm)32
Related
  • Material mainPC/ABS
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)0.18
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • OmniClass TitleElectrical Power Distribution Devices
  • OmniClass Number23-35 31 00
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden
Norway
Finland