Poker manual right-angle for steel pipe
Emmeti

Poker manual right-angle for steel pipe

The poker valves are used for connection and interception of radiators, thermal convectors, and fan coil units that operate on hot or cold water, or on glycol. They can be installed on any kind of pipe: copper, galvanized steel, plastic or multi-layer tubes, using the relative seal systems. The Poker valves are available in the following versions: Manual, Thermostatizable, Thermostatic – Straight and Right-angle with copper, PEX, multi-layer PP, PB connection pipe. – Straight and Right-angle with steel connection pipe.
Specification
  • Poker manually right-angle valve for steel pipe.

    Connection:
    - To radiator: 3/8” or 1/2" M
    - To steel pipe: 3/8” or 1/2" F

    Construction:
    - Valve body made of brass ST UNI EN 12165 CW617N with nickel finish
    - Collar in brass TN UNI EN 12164 CW614N with nickel finish
    - Shutter in brass TN UNI En 12164 CW614N
    - O-ring for shutter steadying in NBR
    - Rod in brass TN UNI EN 12164 CW614N
    - O-ring for rod steadying in EPDM
    - Knob in white ABS RAL 9003
    - Nut in brass ST UNI EN 12165 CW617N with nickel finish
    - Tang in brass TN UNI EN 12164 CW614N with nickel finish
    - O-ring for tang steadying in NBR

    Technical data:
    - Maximum operating pressure: 10 bar
    - Maximum differential pressure: 6 bar
    - Maximum operating temperature: +100 °C
Technical specification
  • Unique ref.Poker_manually_right_angle_steel
  • Collection setValves
  • CollectionPoker
  • TypeObject (single object)
  • Date of publishing2018-01-10
  • Edition number2
Related
  • Material mainBrass
  • Material secondaryABS
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 1.4 CodeL7136
  • Uniclass 1.4 DescriptionValves
  • Uniclass 2.0 CodePR-94
  • Uniclass 2.0 DescriptionValves
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • NBS Reference Code94-94
  • NBS Reference DescriptionValves
  • CSI MasterFormat 2014 Code35 20 19
  • CSI MasterFormat 2014 TitleHydraulic Valves
  • OmniClass Number23-27 31 00

Region availability

Europe North America Asia Africa Oceania South America Antarctica
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Antarctica
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Bouvet Island
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
French Southern and Antarctic Lands
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Heard Island and McDonald Islands
Belgium
Belize
Israel
Botswana
Fiji
Colombia
South Georgia and the South Sandwich Islands
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe