Publish your products
Energy Combibox Floor
Emmeti SPA

Energy Combibox Floor

Substation set up for the accounting of thermal energy consumption (heating and cooling), with instantaneous production of domestic hot water, for each real estate unit, assembled in a metal box for masonry installation.

Operation:

The Energy Combibox Floor module can work in 3 different conditions:
1 - Operation in heating mode: the priority valve  is diverted normally to the heating side and the zone valve, powered by the room thermostat, is open and conveys the heat carrier fluid into the user system.
2 - Operation in domestic hot water production mode: when domestic hot water is requested by the user system, the flow switch (ref. n. 8 introductory figure) switches the position of the priority valve, diverting the heat carrier fluid into the primary circuit of the plate exchanger. When the domestic hot water request ends, the flow switch returns to its original position (contact open) and the priority valve directs the heat carrier fluid normally to the heating circuit.
3 - Operation in by-pass mode: in the case in which neither domestic hot water nor thermal energy for heating the rooms is requested, the priority valve  is diverted normally to the heating circuit, while the zone valve is in the by-pass position; in this manner the heat carrier fluid coming from the central heating plant is not directed to either the user heating system or the plate exchanger, but is redirected to the central heating plant once again.

Specification
  • Substation set up for the accounting of thermal energy consumption (heating and cooling), with instantaneous production of domestic hot water, for each real estate unit, assembled in a metal box for masonry installation
    The substation consists of:

    - Casing in galvanized steel sheet thickness 8/10 mm with dimensions WxHxD 740x900x110 mm, with wall-mounted      frame in painted galvanized sheet metal (RAL 9010), key lock and adjustable feet in height from 0 to 130 mm
    - Motorized diverter valve DN25 with sanitary priority, 230 Vac power supply, 50/60 Hz
    - Motorized zone valve DN20 4-way, 230 Vac power supply, 50/60 Hz.
    - Differential by-pass valve
    - Filter for collecting impurities DN20
    - Automatic air vent valve
    - Loading / unloading tap with adjustable connection and safety cap
    - DN15 thermostatic mixing valve for sanitary water.
    - Brazed heat exchanger
    - Box for electrical wiring
    - 4 DN20 ball valves.
    - 3 DN20 shutters
    - Priority flow switch for instantaneous production of domestic hot water
    - Wilo Yonos Para RS 25/6 electronic circulator
    - Thermostatic mixing valve

    Main connections: M 3/4 ”ISO 7/1 R

Technical specification
  • Unique ref.Energy_combibox_floor
  • Product familyMetering system
  • Product groupEnergy Combibox Floor
  • TypeObject (single object)
  • Date of publishing2019-12-13
  • Edition number1
  • Height (mm)900
  • Width (mm)740
  • Depth (mm)110
Related
  • Material mainSteel
  • Material secondaryCopper
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit