Publish your products
Floor Control Unit HE Low Temperature
Emmeti SPA

Floor Control Unit HE Low Temperature

Floor Control Unit, with 1” low temperature heating manifold

Supplied with a M3V-V Control Group and a low temperature manifold with from 3 to 13 circuits for the connection of underfloor heating

Specification
  • Floor Control Unit HE Low Temperature

    Ways: 3 ÷ 13 

    Technical data:
    - Maximum temperature of primary circuit: 90 °C
    - Maximum pressure: 10 bar
    - Secondary regulation field: 20÷65 °C
    - Mixing valve pressure drop: Kv 2.5
    - Pressure drop with by-pass valve open: Kv max 6

    Topway manifolds:
    - Measurement: 1”
    - Head threads: G 1” F
    - Derivations: M 24x19



Technical specification
  • Unique ref.FCU_HE_LT
  • Product familyRegulation groups
  • Product groupFCU HE
  • TypeShowcase (model)
  • Date of publishing2018-06-25
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • Uniclass 2015 CodeSs_55_70
  • Uniclass 2015 DescriptionWater distribution and supply systems
  • CSI MasterFormat 2014 Code35 20 13.19
  • CSI MasterFormat 2014 TitleHydraulic Manifolds
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Asia Africa Oceania North America
Albania
Georgia
Morocco
New Zealand
United States
Austria
Jordan
Belarus
Türkiye
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Czech Republic
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit