Publish your products
Performance Palm Thatched Roofs
Performance Palm Thatched Roofs
Performance Palm Thatched Roofs
Performance Palm Thatched Roofs
    Endureed

    Performance Palm Thatched Roofs

    Timeless Tradition. Engineered to Endure.

    Performance Palm is palm thatch roofing solution that is commonly specified for projects that require a recognizable tropical or coastal expression without compromising on performance. It is frequently used in resorts, ports, waterfront developments, and island settings where architecture is meant to reinforce a strong sense of place.

    Built to perform where safety, durability, and consistency are non-negotiable, Performance Palm features a Class A fire rating, 200+ MPH wind testing, Active FlameCore Technology™, and proprietary HD Color. The result is a palm profile that supports immersive design while standing up to the demands of large-scale commercial environments.

    Specification
    • Interior Profiles for Open Structures

      Performance Palm can be installed directly over open battens, eliminating the need for a solid subdeck in many applications. The system is fully waterproof on its own, making it well suited for open-air structures such as pavilions, bars, and covered gathering spaces. To support different design intents, Performance Palm is available with two interior profile options. Each delivers the same performance and protection, with a distinct interior appearance based on how the material is finished on the underside.

      Color Options

      Explore the color options available for your Endureed synthetic thatch roof and choose the shade that best complements your project’s design. Each color has been carefully developed to mirror the natural beauty of traditional thatch while providing a consistent, premium appearance that elevates the look of your building. Whether you’re aiming for a sun-bleached tropical aesthetic or a deeper, rustic tone, our color selections offer both visual versatility and long-lasting appeal. Combined with the performance and durability Endureed products are known for, these options allow you to personalize your roof’s style without compromising on quality or reliability.

    Technical specification
    • Unique ref.performance-palm-thatched-roofs
    • Product familyThatch Roofing
    • Product groupPerformance
    • TypeObject (single object)
    • Date of publishing2026-03-02
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_40_92
    • Uniclass 2015 DescriptionThatch roof covering systems
    • CSI MasterFormat 2014 Code07 33 16
    • CSI MasterFormat 2014 TitleThatched Roofing
    • OmniClass Number23-13 39 29 11
    • OmniClass TitleThatched Roofing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit