Publish your products
Tork Mini Centrefeed Dispenser Black
Tork Mini Centrefeed Dispenser Black
Tork Mini Centrefeed Dispenser Black

    Tork Mini Centrefeed Dispenser Black

    The smaller Tork dispenser for centerfeed rolls enable an easy, one-handed operation while allowing a user to take as much paper as needed. It is the ideal systems for low-capacity areas where hand and light surface wiping are combined - such as in kithenettes and laboratories.
    • Tork Elevation
    • Easy load concept: Rapid refilling
    • Stainless steel teeth: Long lasting and sturdy
    • Flexible dispensing: Take as much as you need
    Technical specification
    • Unique ref.558008
    • Product familyElevation
    • Product groupCentrefeed Roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)321
    • Width (mm)174
    • Depth (mm)165
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.724
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City