Publish your products
RODAN paper towel/waste bin combination RODX602E
RODAN paper towel/waste bin combination RODX602E

    RODAN paper towel/waste bin combination RODX602E

    Paper towel dispenser - waste bin combination for recessed mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded front cover, cylinder lock with Franke standard key, loading capacity 500 - 800 pcs. of paper depending on convolution, waste bin with approx. 23 liter capacity, includes stainless steel screws and dowels. Dimensions 408 x 1145 x 169 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 169.00 mm
      Overall height 1,145.00 mm
      Overall width 408.00 mm
      Type of mounting Recessed mounting
      Lock 1 Key-lock
      Combination part 1 Paper towel dispenser
      Combination part 2 Waste bin
      Filling quantity 1 800
      Filling quantity 1 uom Pieces
      Filling quantity 2 23
      Filling quantity 2 uom Liter
      Type of consumable 1 Paper towel
      Lock 2 Key-lock
      Surface finish Satin finished
    Technical specification
    • Unique ref.2000090060
    • Product familyAccessories
    • Product groupCombinations
    • TypeObject (single object)
    • Date of publishing2021-07-30
    • Edition number1
    • Height (mm)1145
    • Width (mm)408
    • Depth (mm)169
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)10.6
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_52
    • Uniclass 2015 DescriptionMulti-function dispensers
    • OmniClass Number23-31 25 19 13
    • OmniClass TitlePaper Towel Dispenser With Disposal Units

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit