Publish your products
Tork Optiserve® Coreless 4-Roll Toilet Paper Dispenser, Black

Tork Optiserve® Coreless 4-Roll Toilet Paper Dispenser, Black

Tork OptiServe® Coreless is a high-capacity toilet paper system for facilities where efficiency, sustainability and providing a great experience are key. It´s a better alternative than conventional toilet paper and traditional jumbo rolls. The wide offer of dispensers means different needs within a facility can be met with only one type of toilet paper. Compared to conventional toilet paper, Tork OptiServe coreless rolls hold three times more paper and have no core and no wrap, creating much less waste

Specification
    • High capacity with four compact rolls, refill less often and save time
    • Serves up to 290 guests
    • Half the storage space needed
    • Certified Easy to use for washroom users and cleaners
    • Touchless, automatic roll-transfer for better hygiene
    • Easy-to-find tail eliminates need to reach inside dispenser
Technical specification
  • Unique ref.558052
  • Product familyElevation
  • Product groupToilet Tissue
  • TypeObject (single object)
  • Date of publishing2024-10-28
  • Edition number1
  • Height (mm)323
  • Width (mm)319
  • Depth (mm)174
Related
  • Material mainABS
  • Weight Net (Kg)2.1
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_70_22_75
  • Uniclass 2015 DescriptionSanitary towel dispensers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit