Publish your products
Tork Soap and Sanitiser Dispenser with Arm Lever, Black
Tork Soap and Sanitiser Dispenser with Arm Lever, Black
Tork Soap and Sanitiser Dispenser with Arm Lever, Black
Tork Soap and Sanitiser Dispenser with Arm Lever, Black

    Tork Soap and Sanitiser Dispenser with Arm Lever, Black

    The Tork Soap and Sanitiser Dispenser with Arm Lever is designed for use in areas where extra hygiene is critical and can be used with a wide range of Tork soaps, sanitisers and lotions in hygienically sealed bottles to suit your business needs. Its reliable dispensing, variable dose size and certified Easy to use design promote good hand hygiene for all users. Make a lasting impression on your guests with the functional and modern design of our most versatile soap and sanitiser dispenser.

    Specification
      • Ideal for environments with extra sensitivity to hygiene
      • Hygienic: Sealed refill with single use pump reduces risk of cross contamination
      • For all: proven Easy to use design by third-party certificate* – promotes good hand hygiene for all users, including children and the elderly
      • Certified effortless cleaning and intuitive refilling saves time
      • Bottle is recyclable and collapses as contents are used, reducing waste
    Technical specification
    • Unique ref.564108
    • Product familyElevation
    • Product groupSkin Care
    • TypeObject (single object)
    • Date of publishing2024-11-22
    • Edition number1
    • Height (mm)314
    • Width (mm)122
    • Depth (mm)106
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.45
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit