Publish your products
Tork Intuition™ Sensor Skincare Dispenser Stainless Steel S4
Tork Intuition™ Sensor Skincare Dispenser Stainless Steel S4

    Tork Intuition™ Sensor Skincare Dispenser Stainless Steel S4

    Tork PeakServe Automatic dispenser is the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. It offers the longest battery lifetime* and dispenses in less than a second, time after time. Compatible with Tork PeakServe® Continuous™ hand towels, the system has a very high capacity of 1230 towels. The compressed refills are fast to load, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling. *Compared to Kimberly-Clark Icon and Kimberly-Clark Professional Electronic Rolled Hand Towel Dispenser 9960 dispense 150,000 towels and Katrin System Electronic Paper Towel Dispenser dispenses 100 rolls per battery set (78,000 25.4 cm towels). Tork PeakServe Automatic dispenses at least 500,000 paper hand towels per battery set using refill article 100585.
    Technical specification
    • Unique ref.466100
    • Product groupSoap
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)10.9
    • Width (inches)4.57
    • Depth (inches)5.12
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States