Publish your products
Tork Xpressnap® Signature Stand Napkin Dispenser, Green

Tork Xpressnap® Signature Stand Napkin Dispenser, Green

Tork Xpressnap® Signature Dispensing System greatly increases personal hygiene and cuts waste by delivering one napkin at a time, every time. SCA Tissue guarantees a 25 percent reduction in napkin usage although actual results often show savings as high as 40 percent. The Xpressnap® Stand model provides stability and holds the dispenser upright. Its portable feature allows the user to easily position the unit at any location. The stand dispenser holds up to 1,000 napkins, nearly three times the capacity of traditional dispensers, producing additional savings in labor. The unique AD-a-Glance message panel can be used for in-store promotions or to generate advertising revenue. First introduced in 2003, the Xpressnap® system has taken the foodservice industry by storm and has earned international recognition for innovation and excellence. Replaces 45XPS.
Technical specification
  • Unique ref.6339000
  • Product familyXpressnap
  • Product groupCountertop
  • TypeObject (single object)
  • Date of publishing2020-04-15
  • Edition number1
  • Height (inches)24.5
  • Width (inches)9.25
  • Depth (inches)9.25
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6.65
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_81_56
  • Uniclass 2015 DescriptionNapkins

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States