Publish your products
Monocle outdoor coffee table - teak - square - 83 x 83 x 20 cm
Monocle outdoor coffee table - teak - square - 83 x 83 x 20 cm
    Ethnicraft

    Monocle outdoor coffee table - teak - square - 83 x 83 x 20 cm

    Combining elegance and sleek lines in a relaxed silhouette, the Monocle feels refined, inviting and grounded. The Monocle coffee table’s smooth form offers a practical surface for outdoor lounging, keeping everything within easy reach while complementing the sofa’s curves.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10409-Monocle-outdoor-coffee-table
    • Product familyMonocle
    • Product groupCoffee Tables
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    • Height (mm)20
    • Width (mm)83
    • Depth (mm)83
    Related
    • Material mainTeak
    • Weight Net (Kg)16.3
    Classification
    • BIMobject CategoryFurniture - Tables