Publish your products
PI side table - varnished mahogany - dark brown - round - 47x47x50 cm
PI side table - varnished mahogany - dark brown - round - 47x47x50 cm
PI side table - varnished mahogany - dark brown - round - 47x47x50 cm
    Ethnicraft

    PI side table - varnished mahogany - dark brown - round - 47x47x50 cm

    The PI collection honours nature’s design, by keeping the strength, curves, and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI side table is finished by hand to ensure that the individual character of the wood is respected. Designed by Alain van Havre.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35005-PI-side-table
    • Product familyPolished Imperfect
    • Product groupSide tables
    • TypeObject (single object)
    • Date of publishing2026-05-18
    • Edition number1
    • Height (mm)50
    • Width (mm)47
    • Depth (mm)47
    Related
    • Material mainWood
    • Weight Net (Kg)3.35
    Classification
    • BIMobject CategoryFurniture - Tables