Publish your products
Unda office chair - Salt fabric - black base - without wheels  - 61 x 59 x 79 cm
Unda office chair - Salt fabric - black base - without wheels  - 61 x 59 x 79 cm
Unda office chair - Salt fabric - black base - without wheels  - 61 x 59 x 79 cm
Unda office chair - Salt fabric - black base - without wheels  - 61 x 59 x 79 cm
    Ethnicraft

    Unda office chair - Salt fabric - black base - without wheels - 61 x 59 x 79 cm

    Experience comfort throughout the workday with the Unda office chair. Defined by its blend of materials and fluid lines, crafted piping traces the contours of the upholstered shell, while the carefully considered base options bring flexibility to a variety of workspaces and meeting settings. Designed by Studio Segers, known for their pure and honest approach, every detail reflects a balance of sophistication, comfort and functionality.
    Technical specification
    • Unique ref.50699-Unda-office-chair
    • Product familyUnda
    • Product groupOffice Chairs
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)79
    • Width (mm)61
    • Depth (mm)59
    Related
    • Material mainFabric
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit