Eurapo

EURAPO is specialized with the production of heating and air conditioning units. The Company has always fostered a serene, well-organised working environment where employee participation is encouraged.

Here several decades of invaluable experience are pitted against new human resources and projects, in a constructive exchange of ideas between generations, making EURAPO a young, proactive, creative company.

As well as these consolidated qualities, EURAPO products are now available with innovative features: a smart, made in Italy design for the fan coil unit range, ducted units with high performances, from the traditional regulation system to the great potential of Omnibus, the new sophisticate digital system even for BMS systems.

EURAPO products are recognized for energy efficiency, certified performance, highly resistant materials, great emphasis on safety in order to make installation as simple as possible.

Brand logo

Contact

+39.0434.572552Via Arturo Malignani, 1233170, Z.I. Vallenoncello, PordenoneItaly