Publish your products
High pressure ducted fan-coil EBH AC
High pressure ducted fan-coil EBH AC
    Eurapo
    Archived

    High pressure ducted fan-coil EBH AC

    HIGH PRESSURE DUCTED UNIT, FOR HEATING AND COOLING,2 AND 4 PIPES, CAPACITY FROM 2,55 kW TO 30,95 kW. 

    EBH high pressure ducted units, thanks to their high pressure fan decks, permit to satisfy every request of heating and cooling applications in big environments, where ducted air distribution is requested. They are suitable for horizontal installation.These are units for COOLING and HEATING applications; they are fed with cold and hot water and used according to their relevant performance features. EBH units are components of cooling and/or heating systems, designed for temperatures up to 75 °C. The EBH high pressure ducted units are also available for District Cooling applications: the water coils are designed with a reduced number of circuits, suitable for functioning with high water temperature difference. Power consumption is reduced by more than 50% in the EST version (EC motor compared to AC motor).


    Specification
    • FEATURES:
      • 6 SIZES for horizontal ducted installation, 2 and 4 pipe system.
      • HIGH PRESSURE: they are designed for ducted installation with external static pressure up to 300 Pa.
      • STRUCTURE is realized in galvanized metal sheet, insulated internally; in order to facilitate all maintenance operations, the structure is divided in three separate and independent sections (condensate tray, fan deck, air filter).
      • HEAT EXCHANGERS can have 2, 3 or 4 rows, made by copper pipes and aluminium fin pack; 5-row coils are available for sizes 060 and 070. Up to size 050 all coils are provided with air vent valves. For sizes 060 and 070, the air vent valve is supplied only with the valve kit (optional).
      • FAN DECK is composed by a 3 speed motor and two centrifugal galvanized steel scrolls. All motors are provided with a permanently connected capacitor and thermal protection of the windings with automatic reset.
      • CONDENSATE TRAY is realized in galvanized steel with water discharge pipes on both sides.
      • AIR FILTER consists of a washable polyester acrylic fibre, pleated and protected by a metal frame. The filter section can be easily removed for cleaning and maintenance. Filtration class G3.
      • ELECTRIC PANEL is composed by a terminal board with screw terminals contained in an ABS plastic box (IP30). A supporting relay is supplied as standard starting from size 040.
      • 4 BRACKETS are supplied along with the unit, to fix it to the ceiling.

    Technical specification
    • Unique ref.EBH
    • Product familyHigh pressure ducted units
    • Product groupEBH
    • TypeObject (single object)
    • Date of publishing2018-08-02
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryCopper
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodeEF_65_80
    • Uniclass 2015 DescriptionAir conditioning
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 39 11
    • OmniClass TitleAir Conditioners
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit