Publish your products
Modore 240 Single-Sided Gas Fireplace
Archived

Modore 240 Single-Sided Gas Fireplace

The Modore 240 is a dramatic 95″ (7′ 9″) wide linear, direct vent gas fireplace. Its sleek elegance and dramatic size provide a great focal point for substantial homes and commercial projects.

Element4 fireplaces feature unique Fire Media options, which sit directly in the flames. Choose between log set, fire glass, white Carrara pebbles, grey stones or our new Landscapes Series of pre-curated media mixes. Scroll down to see them all.

So what sets this fireplace apart? The Modore 240 comes features designer trim, improved tube-style burners, and the E-Save Control System which can save up to 45% on fuel consumption, making for a stylish and efficient fireplace. Moreover, all Element4 fireplaces can be fitted for propane.

The Modore 240 is produced by Element4 B.V., the award-winning fireplace manufacturer from the Netherlands, and is imported and distributed by European Home for installations in North America.

Specification
  • Gas Type : Natural Gas or Propane

    Burner : Multi Burner

    Heat Output (Natural Gas) : 26,000 - 88,000 BTU/hr

    Heat Output (LPG) : 19,500 - 64,800 BTU/hr

    Viewable Opening : 93-1/16" W x 14-3/4" H

    Framing : Please refer to the Installation Manual for more information

    Approximate Fireplace Weight: 623 lbs.

    Venting : Requires 5" x 8" direct vent

    Flame Adjustment : Yes

    Standard Interior : Anthracite

    Optional Designer Interiors : Reflective Black or Concrete Style

    Remote Control : Yes

    Fireplace Control Options : Puck Wall Control, Home Automation Cable, ProControl (App Control)

    Electronic Ignition : Yes

    Certification : ANSI Z21.11.50a-2008, CSA 2.22a-2008, CSA P.4 - Vented Gas Fireplaces

    Mass Approval Code: G3-0219-3

    Efficiency: 89%

Technical specification
  • Unique ref.modore-240-single-sided-gas-fireplace
  • Product familyElement4 - Direct Vent
  • Product groupSingle Sided
  • TypeObject (single object)
  • Date of publishing2022-03-09
  • Edition number1
  • Height (inches)14.75
  • Width (inches)93
  • Depth (inches)15.75
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Lbs)623
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit