Publish your products
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door
Classic Dual Sliding Shower Door

    Classic Dual Sliding Shower Door

    CLASSIC TWINGLIDE DUAL SLIDING SHOWER DOOR

    Our Twinglide Series consists of frameless barn door style showers that have both doors operable, which are great options when shower heads and control valves are on opposite walls.

    Specification
    • Features

      🔹 Sizing

      • Standard and custom sizes available

      🔹 Glass

      • Standard: 1/4″ (6mm) clear tempered glass
      • Optional: ultra-clear (low iron) tempered glass, rain tempered glass
      • EuroSafe glass film (safety film) included on both panels
      • Optional EnduroShield coating to reduce cleaning time by up to 90%

      🔹 Hardware

      • Anodized aluminum top track, wall jambs, and bottom sill
      • Up to 3/8″ out-of-plumb adjustability
      • Finishes: Chrome, Matte Black, Brushed Nickel

      🔹 Handles & Towel Bars

      • Includes (2) 24″ round-style towel bars with bumper knob on backside

        🔹 Configurations

        • Left or right sliding door options
      Technical specification
      • Unique ref.classic
      • Product familyTwinglide Series
      • Product groupDouble Sliding Door
      • TypeObject (single object)
      • Date of publishing2025-12-01
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategorySanitary - Shower doors
      • IFC classificationDoor
      • ETIM CodeEC010962
      • ETIM NameShower door
      • Uniclass 2015 CodeSs_25_30_20_32
      • Uniclass 2015 DescriptionFrameless glass door systems
      • CSI MasterFormat 2014 Code10 28 19.16
      • CSI MasterFormat 2014 TitleShower Doors
      • OmniClass Number23-17 11 23 13
      • OmniClass TitleSliding All Glass Doors

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States