Publish your products
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door
Vitra-100 Frameless Single Sliding Shower Door

    Vitra-100 Frameless Single Sliding Shower Door

    VITRA-100 CONTRACTORS SELECT FRAMELESS SINGLE SLIDING SHOWER DOOR

    Our Euroglide Series consists of frameless barn door style showers that have one operable door and one stationary panel, which are great options for tight spaces.

    Specification
    • Features

      🔹 Sizing

      • Standard and custom sizes available

      🔹 Glass

      • Standard: 3/8" (10mm) clear tempered glass
      • Optional: EnduroShield treatment to reduce cleaning time by up to 90%

      🔹 Hardware

      • 304 stainless steel hardware
      • (2) 45mm single-sided rollers
      • (2) 28mm dual-sided anti-jump pins
      • Up to 3/8" out-of-plumb adjustability
      • Door grippers incorporated into wall brackets
      • Finishes: polished stainless, matte black, brushed stainless

      🔹 Handles & Towel Bars

      • 8" square handle with knob on back side
      • Optional handles: flush pull handle, 8" back to back style, 18" flat-style handle, 18" ladder-style handle
      • Optional towel bars: 24" ladder-style, 24" rounded-style

      🔹 Seals & Diverters

      • Dual water diverter sets: aluminum and polycarbonate

      🔹 Configurations

      • Compatible with interior or exterior sliding installations
      • Left or right sliding door options
    Technical specification
    • Unique ref.vitra-100
    • Product familyEuroglide Series
    • Product groupSingle Sliding Door
    • TypeObject (single object)
    • Date of publishing2025-12-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower doors
    • IFC classificationDoor
    • ETIM CodeEC010962
    • ETIM NameShower door
    • Uniclass 2015 CodeSs_25_30_20_32
    • Uniclass 2015 DescriptionFrameless glass door systems
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States