Publish your products
Single-Piece Transfer Shower with Return Flange |  Exterior Dimensions: 38” x 38”
EverFab

Single-Piece Transfer Shower with Return Flange | Exterior Dimensions: 38” x 38”

This 38” x 38” transfer shower includes a return flange, ensuring accessibility and compliance with ADA standards.

Standard Features

  • Type: One-piece transfer type shower stall with return flange. Available in right or left hand configuration.
  • Color: White
  • Exterior Dimensions: 38”W x 38”D x 78-1/2”H
  • Materials: Gel coat and fiberglass composite
  • Approximate Weight: 130 lbs.

Certifications and Accessibility Code Compliance

  • Uniform Plumbing Code
  • CSA B45.5-11 / IAPMO Z124-2017
  • ADA
  • ICC A117.1 - 2017 ANSI Type A
  • HUD / FHA

Warranty

  • 30 Year Limited

Reinforcement

  • Fully reinforced with EverFab’s unique composite core material which allows for factory or field installation of ADA compliant grab bars and seat
Specification
  • Architectural Specifications
    A. Shower Stall:

    • Model: No. S3838RFA-L/R
    • Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, return flange, and inorganic composite reinforcement for placement of grab bars and seat
    • Exterior dimensions: 38 inches wide x 41 inches deep x 78-1/2 inches high
    • Rough-in: +1/8” -0” nominal dimensions
    • Threshold: Standard Low Profile Threshold Detail
    • Accessibility Accessories: A0 A1 Custom accessory configuration
    • Non Standard Accessories: Furnish with curtain rod, shower curtain, recessed soap dish, composite corner shelf, shower slide-bar kit, EverFab tub-wrap, shower drain, 18” grab bar, 24” grab bar, custom grab bar, folding seat, [T-shaped EverDam]. If applicable, please indicate location of additional accessories on drawing
    • Accessory Style: Standard Thru-Bolted, Flanged, Anti-Ligature
    • Accessory Finish: Standard Satin Stainless, Matte Black, Polished Stainless White, Custom
    Technical specification
    • Unique ref.s3838rfa
    • Product familyANSI A - ADA
    • Product groupS3838RFA
    • TypeObject (single object)
    • Date of publishing2026-03-10
    • Edition number1
    • Height (inches)78
    • Width (inches)60
    • Depth (inches)30
    Related
    • Material mainFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)135
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationBuilding Element
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit