Publish your products
5' Alternate Roll-in Shower with Simulated Tile - 63" x 39" Exterior Dimensions
EverFab

5' Alternate Roll-in Shower with Simulated Tile - 63" x 39" Exterior Dimensions

The S6339RWTA is a two-piece alternate roll-in type shower stall with stylish simulated 12” x 24” tile. It is available in left or right hand configuration and fully reinforced with EverFab’s unique composite core material which allows for factory or field installation of ADA compliant grab bars and seat. This roll-in shower unit is compliant with ADA, ANSI Type A, and California Title 24.

  • Clear floor space of 61″ x 36 3/8″
  • Anti-slip floor design
  • A weight of approximately 175 pounds
  • 30-year limited warranty


    Specification
    • Shower Stall:
      1. Model: No. S6339RWTA-L/R
      2. Description: Two-piece shower stall with reinforcing bottom plate, slip-resistant floor, return wall, 1/8” interior drop for water retention, 12” x 24” simulated tile, and inorganic composite reinforcement for placement of grab bars and seat
      3. Exterior dimensions: 63 inches wide x 39 inches deep x 79-5/8 inches high
      4. Threshold: [Standard] [Low Profile] [No Recess] Threshold Detail
      5. Accessory Configuration: Model [A0] [A1]
      6. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [rubber dam], [stainless steel semi-permanent threshold], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

      Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

    Technical specification
    • Unique ref.s6339rwta
    • Product familyANSI A - ADA - CA Title 24
    • Product groupS6339RWTA
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    • Height (inches)79.62
    • Width (inches)63
    • Depth (inches)39
    Related
    • Material mainFiber Glass
    • Material secondaryFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)175
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationBuilding Element
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit