Publish your products
Capital Sky Stone Veneer
Capital Sky Stone Veneer
Capital Sky Stone Veneer
Capital Sky Stone Veneer

    Capital Sky Stone Veneer

    Best described as a blend of old and new, this versatile style complements both traditional and contemporary design. Capital Sky offers an offset pattern featuring stones with varied heights and varied lengths, coupled with natural stone textures for an organic look and feel. *Colors shown in images may vary slightly from actual product.
    Specification
    • Stone Dimensions:  Smallest Size Approx. 2" x 4", Largest Size Approx. 4" x 16"

      Coverage: 14.25 sf per Box

      Color Options:

      • Phantom Shadow
      • Morning Aspen
      • Afternoon Vale
      • River Clay
      • Dune Point
      • Kodiak Mine

      Universal sill pieces are available in all six colors. 90-degree outside corner pieces are available in all six colors.

      Non-rated and Class B fire rated options available.

    Technical specification
    • Unique ref.capital-sky-stone-veneer
    • Product familyMortarless Series
    • Product groupCapital Sky
    • TypeObject (single object)
    • Date of publishing2026-05-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • ETIM CodeEG020350
    • ETIM NameBuilding - Facade cladding
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code04 42 00
    • CSI MasterFormat 2014 TitleExterior Stone Cladding
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels

    Region availability

    North America
    Canada
    United States