Publish your products
Georgetown Run Stone Veneer
Georgetown Run Stone Veneer
Georgetown Run Stone Veneer
Georgetown Run Stone Veneer

    Georgetown Run Stone Veneer

    Arguably Evolve Stone’s most stately style, Georgetown Run includes the largest individual stones when compared with the other styles in the collection. Inspired by architecture lining the streets of the historic Georgetown district in Washington, D.C., this style is beautifully diverse and comprised of stones with varied heights and varied lengths. *Colors shown in images may vary slightly from actual product.
    Specification
    • Stone Dimensions: Smallest Size Approx. 1 ¾" x 5", Largest Size Approx. 7" x 10"

      Coverage: 14.25 sf per Box

      Color Options:

      • Phantom Shadow
      • Morning Aspen
      • Afternoon Vale
      • River Clay
      • Dune Point
      • Kodiak Mine

      Universal sill pieces are available in all six colors. 90-degree outside corner pieces are available in all six colors.

      Non-rated and Class B fire rated options available.

    Technical specification
    • Unique ref.georgetown-run-stone-veneer
    • Product familyMortarless Series
    • Product groupGeorgetown Run
    • TypeObject (single object)
    • Date of publishing2026-05-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • ETIM CodeEG020350
    • ETIM NameBuilding - Facade cladding
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code04 42 00
    • CSI MasterFormat 2014 TitleExterior Stone Cladding
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels