Publish your products
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
Touch Mini G2 Gimble
    Fagerhult

    Touch Mini G2 Gimble

    Description:

    Touch is a stylish and timeless luminaire that will fit smoothly into any retail environment. Touch Mini Gimble is a small, compact and discreet recessed spotlight that offers flexibility. You can turn and tilt the luminaire housing in every direction without twisting the luminaire. The luminaire has wide options of versions to choose from, a round or square single version, double or triple spotlights in a rectangular design.

    Housing in aluminium, powder coated black (RAL 9017) or white (RAL 9016). Front ring in thermo plastic.


    Key Features:
    Lumen: 700lm, 800lm, 900lm, 1200lm, 1500lm, 1700lm, 2200lm, 2300lm, 2400lm, 2500lm, 2600lm, 3500lm, 3600lm, 4500lm, 4600lm, 6700lm, 6800lm, 6900lm
    Colour temperature: 3000 BBBLK
    Light distribution: Narrow Beam, Medium Beam, Wide Beam, Elliptic
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: On/off

    Specification
    • Specification

      Dimension: 85, 96, 120, 120 | 85, 96, 120, 250 | 85, 96, 120, 370
      Weight: 0.64 kg, 0.94 kg, 1.38 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt: 30
      Turn:


      Connection:

      Installation
      Recessed in ceiling.

      Louvre


      Optics

    Technical specification
    • Unique ref.Touch_Mini_G2_Gimble
    • TypeObject (single object)
    • Date of publishing2026-03-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted