Publish your products
Pleiad G4 Wallwasher
Pleiad G4 Wallwasher
    Fagerhult

    Pleiad G4 Wallwasher

    An efficient, asymmetrical downlight for illuminating walls with a light that reaches all the way up to the corner of the ceiling. With several luminous fluxes and reflector options, G4 Wallwasher is also available with Tunable White and RGB/W. Luminaire body in cast aluminium and white PBT-plastic. Visible reflector ring in white PBT plastic (RAL 9003). Key Features: Lumen: 500lm, 750lm, 1000lm, 1250lm, 1500lm, 1750lm, 2000lm, 2250lm, 2500lm Colour temperature: 3000K, 4000K Light distubution: Asymmetrical Voltage: 220-240V CRI: 80, 90 IP: 20 Standard Colours: White Availible Light control: DaliPhasePulseControl
    Specification
    • Dimension: 183 mm Diameter, 138 mm Height
      Weight: 0.6 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10

      Connection: WagoWinsta5WayMale, Wieland3WayMale, Wieland5WayMale, ConnectionCableWithPlug, Ensto3WayMale, Ensto5WayMale, WagoWinsta3WayMale

      Installation
      Recessed mounting in unventilated or ventilated suspended ceilings. Separate driver and installation clip for easy and tool-free installation supplied as standard. An assembly plate must be used when mounting on soft tile ceilings, , see accessories. For detailed information, see the installation instructions.

    Technical specification
    • Unique ref.Pleiad-G4-Wallwasher
    • Product familyIndoor
    • Product groupRecessed
    • TypeObject (single object)
    • Date of publishing2019-08-05
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAcrylic
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Asia South America Oceania Europe North America Africa
    Afghanistan
    Argentina
    American Samoa
    Åland Islands
    Barbados
    Burkina Faso
    Armenia
    Australia
    Austria
    Greenland
    Egypt
    Bahrain
    New Zealand
    Belgium
    Guatemala
    Eritrea
    China
    Bosnia and Herzegovina
    United States
    Ethiopia
    India
    Bulgaria
    Nigeria
    Israel
    Croatia
    South Africa
    Japan
    Czech Republic
    Kuwait
    Denmark
    Laos
    Estonia
    Lebanon
    Faroe Islands
    Macau
    Finland
    Malaysia
    France
    Oman
    Germany
    Qatar
    Greece
    Saudi Arabia
    Hungary
    Singapore
    Iceland
    South Korea
    Ireland
    Taiwan
    Italy
    Türkiye
    Latvia
    United Arab Emirates
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit