Publish your products
FalcoGlory Double-Sided Outdoor Bench with Backrest
FalcoGlory Double-Sided Outdoor Bench with Backrest
FalcoGlory Double-Sided Outdoor Bench with Backrest
    Falco

    FalcoGlory Double-Sided Outdoor Bench with Backrest

    The FalcoGlory double-sided outdoor bench with backrest is a robust seating solution designed for public spaces, parks, streets and other outdoor environments. Designed and manufactured by Falco in the Netherlands, the bench combines a strong steel support structure with substantial FSC® certified hardwood beams.

    The seat and backrest are constructed from 100 x 100 mm hardwood beams, giving the FalcoGlory its distinctive solid appearance. With seating on both sides and centrally positioned backrests, the bench provides an efficient and comfortable seating solution for public spaces. The steel supports can optionally be powder coated in a standard RAL colour.

    The FalcoGlory double-sided bench has a length of 1500 mm and forms part of the coordinated FalcoGlory street furniture range, which also includes other bench configurations and a matching table.

    Specification
      • Product type: Double-sided outdoor bench with backrest
      • Application: Outdoor and public spaces
      • Frame/supports: Steel
      • Seat and backrest material: FSC® certified hardwood
      • Hardwood beam dimensions: 100 x 100 mm
      • Length: 1500 mm
      • Depth: 1200 mm
      • Seat height: 450 mm
      • Steel finish: Galvanized; optional powder coating in a standard RAL colour
      • Timber finish: Untreated hardwood
      • Installation: Optional prefabricated concrete foundations available (2 per bench)
      • Product range: FalcoGlory street furniture
    Technical specification
    • Unique ref.falcoglory-double-sided-seat
    • Product familyOutdoor furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-08-18
    • Edition number1
    • Height (mm)450
    • Width (mm)1500
    • Depth (mm)1200
    Related
    • Material mainGalvanized steel
    • Material secondaryWood
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-11 29 00
    • OmniClass TitleSite Furnishings

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom