Publish your products
FalcoGlory Double-Sided Outdoor Bench with Partial Backrest
FalcoGlory Double-Sided Outdoor Bench with Partial Backrest
FalcoGlory Double-Sided Outdoor Bench with Partial Backrest
FalcoGlory Double-Sided Outdoor Bench with Partial Backrest
    Falco

    FalcoGlory Double-Sided Outdoor Bench with Partial Backrest

    The FalcoGlory double-sided outdoor bench with partial backrest is a robust seating solution for public spaces, parks, streets and other outdoor environments. Designed and manufactured by Falco in the Netherlands, the bench combines solid steel supports with FSC® certified hardwood beams.

    The double-sided design provides seating on both sides, while the 1500 mm wide partial backrest offers additional support without extending across the full length of the bench. The seat and backrest are made from substantial 100 x 100 mm hardwood beams, giving the FalcoGlory its distinctive solid appearance. The steel supports can be powder coated in a standard RAL colour.

    With an overall length of 2600 mm and a seat height of 450 mm, the bench provides a robust and comfortable seating solution for a wide range of public spaces.

    Specification
      • Product type: Double-sided outdoor bench with partial backrest
      • Application: Outdoor and public spaces
      • Frame/supports: Steel
      • Seat and backrest material: FSC® certified hardwood
      • Hardwood beam dimensions: 100 x 100 mm
      • Overall length: 2600 mm
      • Overall depth: 980 mm
      • Backrest width: 1500 mm
      • Seat height: 450 mm
      • Steel finish: Galvanized; powder coating in a standard RAL colour available
      • Timber finish: Untreated hardwood
      • Installation: Two prefabricated concrete foundations required
      • Product range: FalcoGlory street furniture
    Technical specification
    • Unique ref.falcoglory-doublesided-gardenbench--backrest
    • Product familyOutdoor furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-08-20
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryWood
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 DescriptionBenches
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-11 29 00
    • OmniClass TitleSite Furnishings

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit