Publish your products
FalcoRelax outdoor bench with back
FalcoRelax outdoor bench with back
FalcoRelax outdoor bench with back
FalcoRelax outdoor bench with back
    Falco

    FalcoRelax outdoor bench with back

    The FalcoRelax bench with backrest is a comfortable and stylish seating solution designed for public spaces. It is made from FSC®-certified hardwood and hot-dip galvanized steel, with the option to powder coat the steel in a standard RAL color. The hidden connections ensure a sleek finish and added durability. By using multiple bench supports, individual seating areas and armrests can be created. The FalcoRelax is available in different lengths and configurations, including an extended version that can be customized with extension elements.

    Specification
      • comfortable bench with backrest
      • made from FSC®-certified hardwood and hot-dip galvanized steel
      • Optional pwoder coating in a standard RAL colour
      • Available as a single sided or double sided bench

    Technical specification
    • Unique ref.falcorelax-outdoor-bench-with-back
    • Product familyOutdoor furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-03-21
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit